Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

S Lip

S lip (cantilever spring / double radius) has a low wear rate. Redundant seal lip design. Trapped fluid between contact points provide added lubrication to seal. Should not be used for dynamic sealing of abrasive media. May weep in high speed reciprocating applications due to seal lip hydroplaning.

SKF logo