Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

W Lip

W lip (helical wound spring / scraper lip) has a high load helical wound spring that improves sealability. Preferred lip design for dynamic sealing of abrasive media. Reduces probability of seal lip hydroplaning. Requires good lead-in chamfer if hardware is installed lip first. Lip design must be used in combination with radius lip style.

SKF logo