Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

X Lip

X Lip (cantilever spring / improved scraper lip) for improved sealability over D style lip. Preferred lip design for dynamic sealing of abrasive media. Reduced probability of seal lip hydroplaning. Requires good lead-in chamfer if hardware is installed lip first. Lip design must be used in combination with other lip styles.
SKF logo