Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Design and calculation model

The most important design and calculation considerations that play a role when designing and selecting guides for hydraulic cylinders are provided in the following sections. Calculating the guide ring width itself is based on a load distribution model, which is also provided in the following.
SKF logo