Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Piston seals incorporating anti-extrusion rings

These SKF piston seals incorporate patented locking anti-extrusion rings made of polyamide (PA). They are split for easy installation. Their snap-in design makes it easy to identify the correct installation direction (fig. 1), holds them in place when installed and prevents damage during assembly.

Piston seals incorporating anti-extrusion rings have an improved high pressure performance and minimize the risk of gap extrusion at abrupt pressure peaks (→ Gap extrusion).

LCP profiles

LCP (fig. 2) profiles have a PTFE slide ring supported by harder PA anti-extrusion rings (fig. 1) and a T-shaped nitrile rubber (NBR) energizer. These capped T-seals are suitable for pressures up to 690 bar (10 000 psi) and available in metric (→ Size list [pdf]) and inch sizes (→ Size list [pdf]). Some metric sizes fit seal housings in accordance with ISO 5597:2010. For additional information, refer to LCP profile data.

LTP profiles

LTP profiles (fig. 3) have a nitrile rubber (NBR) sealing ring supported by harder PA anti-extrusion rings on both sides. These T-seals are suitable for pressures up to 345 bar (5 000 psi) in medium to heavy duty applications and are available in inch sizes (→ Size list [pdf]) where O-ring dash-number housings are used. For additional information, refer to LTP profile data.
SKF logo