Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

DTW profile data

Material
code
U-1003
Materials
SpeedUp to 0,75 m/s (2.4 ft/s)
Temperature
range
–40 to +120 °C (–40 to +250 °F)
Counter-
surface
Specifications for effective sealing systems
Size listMetric [pdf]
Inch [pdf]
Additional
information
Snap-in wiper seals
Maximum values of application parameters (e.g. speed, temperature) should not be applied continuously nor simultaneously.
SKF logo