Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Power transmission seals

R01 rotary seal, SKF Ecoflon 2
Power transmission seals are intended for the sealing of openings between a rotating and a stationary component of between two components in relative motion.
The task of power transmission seals are: 
  • to retain lubricant
  • to exclude contaminants
  • to separate fluids and 
  • to withstand differences in pressure. 
The main groups of power transmission seals are radial and axial shaft seals.
SKF logo