Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Mudblock seals MUD11

For oil-lubricated applications

SKF Mudblock seal MUD11

SKF Mudblock seal design MUD11 is a new generation of cassette seals, specifically developed for oil-lubricated heavy-duty applications in harsh environments and tough operating conditions.

SKF Mudblock seals MUD11 are designed for oil-lubricated applications and provide features including:

  • half-metal/half-rubber outside diameter – improves static sealing, heat dissipation and retention in housing
  • a unitized, multi-lip seal design
  • axial and auxiliary radial lips for contaminant exclusion
  • integrated stainless steel wear sleeve, curled for a reliable unitized solution to facilitate installation and prevent damage to the lips during transportation, handling and installation
  • high-performance elastomeric materials
  • market-leading performance in terms of oil retention
  • offer robust protection from solid and liquid contaminants while reducing friction and extending seal service life

Related documents

SKF logo