Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Nitrile rubber (R)

The term nitrile rubber is used for acrylonitrile-butadiene rubber (NBR). This material has very good engineering properties and is a general-purpose sealing lip material. It is a copolymer manufactured from acrylonitrile and butadiene that provides good resistance to the following media:
  • Most mineral oils and greases with a mineral oil base
  • Normal fuels like gasoline, diesel and light heating oils
  • Animal and vegetable oils and fats and hot water
Nitrile rubber also tolerates short-term dry running of the sealing lip. The permissible operating temperature range of nitrile rubber is –40 to +100 °C  (–40 to +210 °F). For brief periods, temperatures of up to 120 °C (250 °F) can be tolerated.
SKF also offers a special nitrile rubber compound with a temperature range between –55 and +110 °C (–65 and +230 °F).
SKF logo