Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Operating temperature range

The permissible operating temperature range for
  • G design seals is –30 to +110 °C (–20 to +230 °F)
  • SD design seals is –30 to +100 °C (–20 to +210 °F).
These material related temperature ranges can only be considered as rough guidelines as the influence from the medium in which the seal is working must also be considered.
SKF logo