Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Speeds

If the recommendations under Design of associated components are adhered to, the permissible circumferential speed is 10 m/s for both seal designs. To convert circumferential speed to rotational speed, use

n = d π 1000 / (v 60)

where

n=rotational speed [r/min]
d=shaft diameter [mm]
v=circumferential speed [m/s]
SKF logo