Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Tolerances

SKF radial shaft seals are manufactured to the outside diameter tolerances listed in the table, for metric seals, and in the table for inch-size seals. These are, where standardized, in accordance with ISO 6194-1, DIN 3760 and RMA OS-4.
SKF logo