Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Tolerances

The housing bore diameter D should be machined to tolerance H8 (table). Depending on the operating conditions, out-of-roundness should be 1 to 2 tolerance grades better than H8.
SKF logo