Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Seals for heavy industrial applications

HIS group photo
Heavy duty industrial applications, such as in metal, mining, paper, oil drilling or wind turbines, can be very challenging for radial shaft seals. In operation, the seals are exposed to a wide range of temperatures, speeds and abrasive contaminants. Besides their generally sturdy designs and often large size, seals for these applications come with some special features to help improve seal performance, reliability and handling.

SKF’s main offer of sealing solutions for heavy industrial applications includes all-rubber HS and HSS seals as well as metal-cased HDS seals with optional add-on features and the machined HRS seals made of Polyurethane. The offer is based on a flexible concept to customize the solutions in terms of design and dimension to optimize them to the varying demands of different applications without additional tooling.

For simplified seal selection, the table and the Seal selection table can be used for general guidance.

Heavy Industrial Seals selection

SKF logo