Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sealing washers

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
    ► Popular item
Principal dimensionsDesignationAppropriate spacing washer
     on shafton housing
d1d2bh   
mm  
       
50
110
6
1.5
Z 310 F
ZW 50x62
ZW 90x110
60
95
6
1.5
Z 012
ZW 60x68
 
50
90
6
1.5
Z 210
ZW 50x62
ZW 80x90
55
90
6
1.5
Z 011
 
ZW 80x90
50
80
6
1.5
Z 010
ZW 50x62
ZW 70x80
70
125
7
1.5
Z 214
ZW 70x80
 
75
115
7
1.5
Z 015
ZW 75x85
 
65
120
7
1.5
Z 213
ZW 65x72
 
70
110
7
1.5
Z 014
ZW 70x80
ZW 90x110
60
110
7
1.5
Z 212
ZW 60x68
ZW 90x110
65
100
7
1.5
Z 013
ZW 65x72
ZW 85x100
55
100
7
1.5
Z 211
 
ZW 85x100
60
110
7
1.5
Z 212 F
ZW 60x68
ZW 90x110
35
62
6
1.5
Z 007 F
ZW 35x42
ZW 50x62
50
90
6
1.5
Z 210 F
ZW 50x62
ZW 80x90
80
140
7
1.5
Z 216
ZW 80x90
 
25
47
5
1.25
Z 005 F
ZW 25x32
ZW 40x47
75
130
7
1.5
Z 215
ZW 75x85
 
80
140
7
1.5
Z 216 F
ZW 80x90
 
17
35
4
1
Z 003 F
ZW 17x24
ZW 28x35
45
75
6
1.5
Z 009 F
ZW 45x55
ZW 68x75
17
47
5
1.25
Z 303 F
ZW 17x24
ZW 40x47
50
80
6
1.5
Z 010 F
ZW 50x62
ZW 70x80
25
62
6
1.5
Z 305 F
ZW 25x32
ZW 50x62
35
80
6
1.5
Z 307 F
ZW 35x42
ZW 70x80
15
42
5
1.25
Z 302
ZW 15x20
ZW 35x42
12
37
4
1
Z 301
ZW 12x17
ZW 30x37
45
100
6
1.5
Z 309 F
ZW 45x55
ZW 85x100
12
32
4
1
Z 201 F
ZW 12x17
ZW 25x32
30
72
6
1.5
Z 306
ZW 30x37
ZW 65x72
25
62
6
1.5
Z 305
ZW 25x32
ZW 50x62
20
52
5
1.25
Z 304
ZW 20x28
ZW 42x52
17
47
5
1.25
Z 303
ZW 17x24
ZW 40x47
70
110
7
1.5
Z 014 F
ZW 70x80
ZW 90x110
25
52
5
1.25
Z 205 F
ZW 25x32
ZW 42x52
45
100
6
1.5
Z 309
ZW 45x55
ZW 85x100
60
95
6
1.5
Z 012 F
ZW 60x68
 
17
40
4
1
Z 203 F
ZW 17x24
ZW 32x40
40
90
6
1.5
Z 308
ZW 40x47
ZW 80x90
35
80
6
1.5
Z 307
ZW 35x42
ZW 70x80
45
85
6
1.5
Z 209 F
ZW 45x55
ZW 75x85
35
72
6
1.5
Z 207 F
ZW 35x42
ZW 65x72
50
110
6
1.5
Z 310
ZW 50x62
ZW 90x110
30
55
5
1.25
Z 006 F
ZW 30x37
ZW 45x55
55
100
7
1.5
Z 211 F
 
ZW 85x100
20
42
5
1.25
Z 004 F
ZW 20x28
ZW 35x42
15
32
4
1
Z 002 F
ZW 15x20
ZW 25x32
75
130
7
1.5
Z 215 F
ZW 75x85
 
65
120
7
1.5
Z 213 F
ZW 65x72
 
40
68
6
1.5
Z 008 F
ZW 40x47
ZW 60x68
15
42
5
1.25
Z 302 F
ZW 15x20
ZW 35x42
20
52
5
1.25
Z 304 F
ZW 20x28
ZW 42x52
12
28
4
1
Z 001
ZW 12x17
ZW 20x28
30
72
6
1.5
Z 306 F
ZW 30x37
ZW 65x72
10
26
4
1
Z 000
 
 
40
90
6
1.5
Z 308 F
ZW 40x47
ZW 80x90
25
47
5
1.25
Z 005
ZW 25x32
ZW 40x47
17
40
4
1
Z 203
ZW 17x24
ZW 32x40
20
42
5
1.25
Z 004
ZW 20x28
ZW 35x42
15
35
4
1
Z 202
ZW 15x20
ZW 28x35
17
35
4
1
Z 003
ZW 17x24
ZW 28x35
12
32
4
1
Z 201
ZW 12x17
ZW 25x32
15
32
4
1
Z 002
ZW 15x20
ZW 25x32
10
30
4
1
Z 200
 
 
45
75
6
1.5
Z 009
ZW 45x55
ZW 68x75
35
72
6
1.5
Z 207
ZW 35x42
ZW 65x72
40
68
6
1.5
Z 008
ZW 40x47
ZW 60x68
10
30
4
1
Z 200 F
 
 
30
62
6
1.5
Z 206
ZW 30x37
ZW 50x62
35
62
6
1.5
Z 007
ZW 35x42
ZW 50x62
25
52
5
1.25
Z 205
ZW 25x32
ZW 42x52
30
55
5
1.25
Z 006
ZW 30x37
ZW 45x55
75
115
7
1.5
Z 015 F
ZW 75x85
 
20
47
5
1.25
Z 204
ZW 20x28
ZW 40x47
65
100
7
1.5
Z 013 F
ZW 65x72
ZW 85x100
20
47
5
1.25
Z 204 F
ZW 20x28
ZW 40x47
45
85
6
1.5
Z 209
ZW 45x55
ZW 75x85
55
90
6
1.5
Z 011 F
 
ZW 80x90
15
35
4
1
Z 202 F
ZW 15x20
ZW 28x35
40
80
6
1.5
Z 208
ZW 40x47
ZW 70x80
40
80
6
1.5
Z 208 F
ZW 40x47
ZW 70x80
30
62
6
1.5
Z 206 F
ZW 30x37
ZW 50x62

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo