Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sealing washers, standard design

The standard sealing washers (fig 1) are intended for normal operating conditions, e.g. for conveyor rollers and various types of pulleys.
A set of standard design sealing washers comprises one shaft and one housing washer. The washers are made of sheet steel, and are phosphated and coated with a preservative. The outside diameter of the housing washer and the bore of the shaft washer are slightly tapered so that the washers will have a tight fit after mounting.
The sealing washers are able to accommodate axial forces to a certain extent and are therefore also suitable as spacer sleeves for applications where an exact axial location of the adjacent components is not necessary.
SKF logo