Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Installing V-rings

CR Seals product logotype landscape

V-rings are elastic and can be stretched and pushed over other components, which facilitates the installation (fig 1). When several V-rings are to be installed, a simple tool (fig 2) can be used to push the seals to their position at a predetermined distance from the counterface. V-rings can also be cut and rejoined in the field.

The general installation guidelines include the following:

  • Clean the V-ring, counterface and shaft.
  • Make sure that the shaft is dry and free from grease or oil, particularly when installing a V-ring without axial support.
  • Lubricate the lip of the V-ring with a thin film of grease or silicone oil.
  • In applications where friction must be reduced to a minimum, the counterface should be coated with a low-friction agent. Do not apply grease to the lip.
  • Check that the V-ring is installed with a uniform stretch around the shaft.
SKF logo