Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Main V-ring functions

CR Seals product logotype landscape
V-rings are suitable for both grease and oil lubricated applications. For sealing grease lubricated bearing arrangements and protecting against contaminants, the V-ring should be arranged outside the housing cover or housing wall. Dust, water spray and other contaminants can be excluded in this position (fig 1). The V-ring can also act as a grease valve, where used grease or excess new grease can escape between the counterface and the sealing lip (fig 2). The installation of two opposing V-rings can be used in applications where lubricant retention and contaminant exclusion are of equal importance (fig 3).
If V-rings are used to retain oil, they should always be located axially on the shaft on the lubricant side (fig 4).
V-rings should not be submerged in the application medium.
SKF logo