Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Shaft requirements

CR Seals product logotype landscape

Sharp edges, nicks and burrs on the shaft must be avoided to prevent damage to the V-ring during installation.

V-rings rotate with the shaft and only require a moderate surface roughness value. As a general guideline, the value should not exceed Ra 6,3 µm (252 µin.). When sealing fluids or exposed to fine, solid contaminants, the V-ring requires a surface roughness value of maximum Ra 3,2 µm (128 µin.).

A V-ring is stretched when installed and fits all shaft diameters within the ranges listed in the product tables.

SKF logo