Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Standard designs

CR Seals product logotype landscape
SKF offers five standard V-ring designs:
  • VR1/VA, the most common type of V-ring, has a standard cross section and straight back sideface. VR1/VA is typically used to protect bearing arrangements in gearboxes, electric motors and drives.
  • VR2/VS, that has a standard low cross section, tapered back face and wide body, providing a firm hold on the shaft. VR2/VS is commonly used in agricultural and automotive applications.
  • VR3/VL, designed with a very compact axial cross section. VR3/VL is commonly used in confined spaces to replace labyrinth seals.
  • VR4/VE, designed as secondary seals for heavy-duty applications where the primary seal has to be protected against water and/or solid contaminants. The design has the largest cross section of any V-ring designs and also permits the largest axial displacements. VE/VR4 is available in the diameter range 300 to 2 010 mm (11.811 to 79.134 in.).
  • VR6/VRME, a heavy-duty, large diameter V-ring for applications with large axial displacements. VR6/VRME can be located axially and radially on the shaft using a standard band clamp. VR6/VRME is primarily designed to protect high-speed bearing arrangements in rolling mills, paper-making and other large machine applications. The VR6/VRME is similar in shape to the VR5/VRM, except that it does not have the extension to the rear of the body section. It retains the saddle feature for axial and radial location on the shaft with a band clamp. VR6/VRME is available on a made-to-order basis.
V-rings from SKF are available for the shaft diameter ranges listed in the table 1. If the shaft diameter lies in the appropriate range for two V-rings, the larger V-ring should always be chosen. In addition, special sizes and designs, including split versions, can be made to order. Contact your SKF sales representative for sizes outside the standard range.
SKF logo