Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

V-ring seals

VA V-ring seal FKM
V-ring seals are axial shaft seals, available in a wide range of sizes and appropriate for many applications. SKF supplies two types of V-ring seals:
  • All-rubber V-rings (fig 1), or just called "V-rings"
  • MVR axial shaft seals (fig 2), a metal-cased V-ring seal
SKF logo