Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Temperature range

The permissible operating temperature range is between –30 and +100 °C (–20 and +210 °F).
SKF logo