Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

V-7521

Viton® is a Dupont-Dow trade mark for their Fluoroelastomer (FKM).  Viton® is highly resistant to fluids and temperatures.  Recommended for use from –29°C to +204°C (–20°F to +400°F), it is commonly used in petroleum fluids and also mild acids, halogenated hydrocarbons and many phosphate ester fluids.  It is not recommended for ketones, amines or steam.  V-7521 is a 75 shore A Viton® FKM commonly used for compression seals such as T-seals and Z-lips.
  1. 1)Values are typical averages only. Test information is based on specific conditions and limited sample size, and is only for general guidance. It does not supercede published data for the product. Customer must decide suitability for his purpose. Information applies at room temperature unless specified otherwise.
SKF logo