Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Polyurethanes

Polyurethanes are thermoplastic elastomers which demonstrate the characteristics of elastomers over a wide temperature range and in addition have the processing behaviour of thermoplastics. They can be melted at high temperature and can be processed with traditional thermoplastic processing techniques. Polyurethanes offer outstanding mechanical properties like wear restistance.
SKF logo