Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Ecopps

SKF Ecopps is a partially crystalline material based on poly-phenylene sulfide (PPS) and has an outstanding hardness and modulus, high chemical and thermal resistance.
The chemical and ionizing radiation resistance of SKF Ecopps is excellent and the maximum recommended service temperature is about 220°C for long term applications, although it will withstand 260°C for short periods of time.

SKF logo