Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

P-2552

Glass reinforced Nylon material is ideal for guide ring and bearing applications requiring strength, rigidity and bearing capability in reciprocating motion where lubrication is present.  It is formulated specifically for WGT style guide rings.  The addition of PTFE reduces frictional drag. It is suitable for use at temperatures from –240°C to +121°C (–400°F to +250°F). It is not suitable for use in systems where water may be present.
  1. 1)Values are typical averages only. Test information is based on specific conditions and limited sample size, and is only for general guidance. It does not supercede published data for the product. Customer must decide suitability for his purpose. Information applies at room temperature unless specified otherwise.
SKF logo