Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MVU 150/250A/B/C

MVU 150/250A/B/C
The ever increasing and demanding quality standards in the automobile industry initiated the development of new automatic bearing noise testers for "typical automobile bearings," such as angular contact ball bearings, tapered roller bearings and hub-units.

In addition to being utilized for both supplier and purchaser quality assurance purposes, these automatic testing machines are used in the development of vehicles, where it is necessary to apply axial thrust test loads and speeds that conform to the foreseen application conditions of the bearings.

MVU 150/250A/B/C

SKF logo