Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

MZL 50A

MZL 50A

The MZL 50A is the first in-line machine able to check all important features of bearing seals – in this case, shaft seals.


For each side of the seal, two lasers project lines onto the side of the seal and two cameras take images of the rotating test object. The analysing software developed by SKF then evaluates the images and classifies the seals as "OK" or "BAD."

MZL 50A

SKF logo