Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

CMME 7000 A/VK

CMME 7000 with screen
CMME 7000 A/VK
The VK measuring electronics is utilized in the VKR-1, VKK-1, MWK 150A, MWM 50B, MWG 25, MWS 50A, MWK 200A range of VK waviness testers.

The CMME 7000 A/VK is one of the latest generation of testing electronics which can be used for all existing VK-Waviness measurements, and is a significant step forward in the area of VK-waviness testing.

CMME 7000 A/VK

SKF logo