Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Reliability, Availability and Maintainability

Optimum life cycle cost management

Our Reliability, Availability and Maintainability (RAM) methodology provides an integrated analysis of expected system performance based on system design, operations and maintenance.  

RAM is a fundamental of life cycle cost and asset management programs. The RAM models are used to evaluate reliability and availability of system and/or specific equipment, taking into account plant specific data and/or industry specific reliability and maintainability data source, when there is no available data from the plant. The output of RAM include:
  • System and/or equipment criticality
  • Inherent system reliability and availability
  • Projection of future operation availability
  • Design changes focusing on cost implications through cost/benefit analysis
SKF logo