Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Mounting of rolling element bearings

SLT7

It’s staggering to know that around 16% of all premature bearing failures are caused by poor fitting. The common causes are using too much force or simply being unaware of the presence of the correct mounting tools and methods.

The methods generally used for the correct and efficient mounting are mechanical, heat or hydraulic application methods.

Objective
This course gives information about professional fitting with the usage of specialized tools and techniques, which in turn will help in achieving maximum machine uptime.

List of topics
  • Preparation for mounting
  • Cold mounting
  • Hot mounting
  • SKF drive-up method and mounting tools

High points
This course gives an in-depth overview of:
  • Methods of mounting using the correct tools
  • Ways to increase the life of the bearing with minimal wear and tear

Add-ons
Practical tips, exhaustive case studies and stimulating exercises.
SKF logo