Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Large size bearings

Operations using large size bearings know that replacing large size bearings can be expensive. SKF can help you determine whether your bearing is a candidate for remanufacturing which can reduce cost and cut lead times.

Typical types of large size bearings are:
  • Spherical roller bearing
  • Single and multi row tapered roller bearing
  • Single and multi row cylindrical roller bearing
  • Deep groove ball bearing
  • CARB toroidal roller bearing
  • Spherical roller thrust bearing.
SKF logo