SKF profile rail guides provide precise, effortless linear positioning of the patient. Designed to handle high operational speeds and heavy loads, these low-noise, low-friction units are easy to mount. Available in a wide range of sizes and types, SKF profile rail guides can be supplied with or without a lubrication system.
Related links:
Features and benefits
Animation features, benefits and applications
Download 2D and 3D drawings