SKF launches new generation SKF Mudblock seals for off-highway applications

  • Story

    2014 September 24, 14:00 CEST

    Gothenburg, 24 September 2014: A new generation of SKF Mudblock cassette seals has been launched for oil-lubricated wheel-end applications that will significantly extend seal service life compared with equivalent products in the market. The solution can reduce seal friction by up to 20%, offering off-highway customers a solution that reduces energy loss and thus increases efficiency.

    The seal features a multilip cassette seal design incorporating optimized lip geometry, stainless steel counter surface and a specially formulated nitrile compound to reduce wear and aging. The combination provides a best in class sealing solution which increases bearing life by preventing the ingress of contaminants and retaining the lubricant inside the bearing, thus also minimizing environmental impact due to oil leakage.

    “The main customer need that this solution addresses is increased reliability – something all off-highway OEMs strive for, as customers may gain up to 50% longer seal operating life.,” explains SKF Global Product Manager Vinay Joyappa ” With SKF Mudblock cassette seals, SKF offers value to both OEMs and end-users, thereby helping the customers to improve the asset life cycle.

    The solution reduces warranty claims, increases productivity and reduces the owning and operating costs. The SKF Mudblock cassette seal comes in a wide range of sizes from 25 mm to 250 mm shaft diameter and is interchangeable with other cassette seals.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations:
    Monique Turner, +1 267 436 6836; +1 215 801 8722;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401.

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (717 KB)

SKF logo