SKF wire rope lubricator boosts reliability for Greek ship management firm

  • Story

    2016 September 08, 13:00 CEST

    The specialist lubrication system, which will be exhibited by SKF at SMM 2016 (Hamburg, 6-9 September), is helping a leading ship management services provider to cut maintenance requirements and extend the life of its wire ropes.

    Gothenburg, Sweden, 7 September, 2016: SKF’s wire rope lubricator (WRL) is helping a leading Greek ship management services provider to maximise safety, cut downtime and significantly extend the life cycle of its ropes. Pantheon Tankers Management Ltd is currently using the specially developed service tool on 11 vessels in its fleet of oil tankers and is showing particularly positive results.

    The robust WRL is helping the Athens-based firm to ensure optimum lubrication in all of its wire rope applications, while supporting the business’ key objectives, such as zero incidents and zero harm to the environment. For example, the lubrication system eliminates the need for manual lubrication by hand, which can be extremely time consuming and dangerous, and the precise application of lubricants reduces consumption by up to 25 percent to not only cut costs but also to reduce waste and the impact it has on the planet.

    “We have been using the wire rope lubricator solution for two years and it has been proving to be highly reliable, with no issues during time in operations,” says Konstantinos Giannoulis, Purchasing, Pantheon Tankers Management.

    In addition, maintenance can now be carried out up to 90 percent quicker than before as the system can lubricate between 30 and 35 metres of rope per minute. The WRL, which supports all lubricants typically used with wire rope, is attached to the equipment periodically and works by forcing only the right amount of grease into the rope core. It distributes the lubrication evenly and adheres it to each wire for long lasting protection against friction and heat generation, while also reducing the risk of corrosion.

    On top of the benefits being delivered by the WRL, Pantheon Tankers Management also praised the customer and after sales service that it has received from SKF over the last two years since implementing the solution.

    See SKF and the WRL at SMM 2016: Hall A1, stand 210

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (12.2 MB)

SKF logo