SKF corrosion resistant bearings: the full menu option for food safety and reliability

  • Story

    2016 September 12, 14:00 CET

    An increasing focus on contamination prevention is driving food and beverage companies to reassess equipment specifications and maintenance practices. SKF has developed the first fully comprehensive range of corrosion resistant, safety compliant bearings designed specifically to meet the industry’s evolving needs.

    Gothenburg, Sweden, 12 September 2016: In response to the food and beverage industry’s changing needs, SKF has developed a comprehensive range of bearings meeting safety requirements, designed for reduced maintenance and long life in a wide range of production environments.

    Product safety is the top priority for food and drink manufacturers, consumers and regulators alike. The latest industry requirements, like the US Food Safety Modernization Act and ISO 22000, require companies to place increased emphasis on equipment and processes designed to prevent product contamination during manufacture.

    Bearings used in food production machinery present multiple challenges in this context. The wide temperature variations, high humidity and chemically aggressive environments found in food production can lead to accelerated corrosion and wear. That challenge is compounded by wash-down protocols involving pressurized water jets and chemical cleaning agents. Even maintenance and bearing replacement procedures create risks of contamination from dropped parts or spilled lubricants.

    The foundation of SKF’s offering is the Food Line range of deep groove ball bearings, which feature industry standard stainless steel rings, rolling elements, cages and seal backing plates. For the most demanding environments, meanwhile, the MRC Ultra corrosion resistant range uses proprietary high nitrogen corrosion resistant (HNCR) stainless steel rings and ceramic rolling elements for dramatically improved fatigue life.

    As standard the bearings in both ranges are pre-lubricated with NSF in category H1 grease suitable for incidental contact in food production environments. In accordance with FDA recommendations, the synthetic rubber seals used in the bearings are coloured blue for optical detectability. In addition the SKF Food Line stainless steel deep groove ball bearing seals have EC approval.

    An alternative to conventional grease lubrication is SKF’s Solid Oil technology, a polymer matrix saturated with food grade lubrication oil that keeps contaminants out and resists wash-down chemicals and water without emulsifying. Solid Oil completely fills the internal space within the bearing, encapsulating the cage and rolling elements. The resulting lack of internal voids eliminates “breathing”, where temperature changes between operation and cleaning cycles can allow conventional bearings to draw in moisture, causing corrosion. The Solid Oil matrix also contains two to four times more oil than conventional greased bearings, meaning lubricant life is extended, reducing routine maintenance requirements and a particular benefit in hard to reach areas.

    SKF can use its extensive experience of the food and beverage production environment to develop custom solutions for the most demanding applications. One major ice cream producer, for example was suffering premature bearing failures in its hardening tunnels, as a result of corrosion due to moisture ingress in the bearings. The problem was exacerbated by breathing during cleaning cycles when bearing temperate rises rapidly from -45°C to +25°C.

    SKF replaced the conventional bearings use in the machine’s 32 hubs with MRC HNCR units, lubricated with food grade Solid Oil and further protected by a custom machined, FDA approved optically detectable secondary seal. The new design has extended expected bearing life for the customer from one year to six1 , and eliminated the need for periodic relubrication with traditional grease, significantly reducing the risk of product contamination and also providing further productivity benefits.

    Find more information on SKF's corrosion resistant bearings for the food and beverage industry on

    Aktiebolaget SKF

    1 based on analysis following the first year of operation.

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418; +46 705 77 6418,

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2015 were SEK 75 997 million and the number of employees was 46 635.

    ® SKF and MRC are registered trademarks of the SKF Group.

  • Image

Download press kit

Press kit (770 KB)

SKF logo