SKF offers new multipoint automatic lubricator

  • Story

    2017 March 10, 10:00 CET

    Gothenburg, Sweden, 10 March 2017: SKF today announced the introduction of the SKF MultiPoint Automatic Lubricator TLMP series. Developed for industrial applications, as well as agricultural and off-road vehicles, this reliable unit facilitates proper lubrication essential for bearing life and supports improved safety for employees.

    The sturdy TLMP is packaged as a complete kit, including the lubricator, required tubing and connectors. Designed to supply from one to eighteen lubrication points, the lubricator features pluggable outlets and is easy to install and program via its keypad with LED display. In addition, the TLMP has low-level and malfunction alarms, both of which offer remote notification.

    Featuring a reservoir capacity of nearly one litre, this versatile lubricator has a stirring paddle to prevent grease separation, making it suitable for more lubricants. The TLMP provides a maximum operating pressure of 120 bar (1,740 psi) and can be utilized in temperatures ranging from -25 to +70 °C (-10 to +158 °F).

    With its high IP protection rating, this durable lubricator design is vibration resistant, withstands equipment washdowns and prevents contamination ingress. Also, the TLMP series enables machine steering to temporarily disable lubrication by removing power.

    Aktiebolaget SKF
          (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31 337 6418; +46 705 77 6418, sabine.hergenroder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (1.1 MB)

SKF logo