ConCentra Locking (LF-AH)

ConCentra locking features SKF’s patented mechanical connector that applies a near 360° concentric grip around the entire circumference of the shaft. Two paired rings with precision engineered serrations on their contact surfaces respond to axial displacement by expanding radially against the shaft. When the mounting screws are tightened the slotted ring grips the shaft firmly at the same time assuring the bearing maintains proper internal clearance conforming to SKF recommendations. An Allen wrench with a built in torque indicator, included with every unit, quickly shows when the proper locking torque (66 in lbf) has been achieved.
Insert bearing designation – YSP-2F-AH
SKF logo