Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FSYE 3 15/16-18

Dimensions
da 100.013mm
d2 152.4mm
A 114.3mm
A1 133.35mm
B 116.681mm
H 217.488mm
H1 107.95mm
H2 61.913mm
L 387.35mm
Jmax.333.375mm
Jmin.304.8mm
J1 57.15mm
s 41.275mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 311kN
Limiting speed  2200r/min
Mass
Mass bearing unit  22.5kg
Mounting information
Attachment bolt diameterG 19.05mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo