Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FSYE 4 1/2

Dimensions
da 114.3mm
d2 155.575mm
A 117.475mm
A1 136.525mm
B 155.575mm
H 247.65mm
H1 120.65mm
H2 69.85mm
L 422.275mm
Jmax.368.3mm
Jmin.333.375mm
J1 63.5mm
s 77.787mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 408kN
Limiting speed  1900r/min
Mass
Mass bearing unit  32.3kg
Mounting information
Attachment bolt diameterG 19.05mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo