Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FSYE 5

Dimensions
da 127mm
d2 174.625mm
A 130.175mm
A1 149.225mm
B 168.275mm
H 280.988mm
H1 139.7mm
H2 79.375mm
L 469.9mm
Jmax.412.75mm
Jmin.384.175mm
J1 69.85mm
s 84.138mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 547kN
Limiting speed  1650r/min
Mass
Mass bearing unit  45.5kg
Mounting information
Attachment bolt diameterG 22.225mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo