Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYE 1 1/2-18

Dimensions
da 38.1mm
d2 62.706mm
A 60.325mm
A1 75.406mm
B 69.85mm
H 107.95mm
H1 53.975mm
H2 31.75mm
L 200.025mm
Jmax.161.925mm
Jmin.155.575mm
s 25.4mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 73.8kN
Limiting speed  6000r/min
Mass
Mass bearing unit  3.63kg
Mounting information
Attachment bolt diameterG 12.7mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo