Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYE 1 11/16-3

Dimensions
da 42.862mm
d2 68.659mm
A 60.325mm
A1 78.581mm
B 73.025mm
H 107.95mm
H1 53.975mm
H2 31.75mm
L 200.025mm
Jmax.161.925mm
Jmin.155.575mm
s 25.4mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 77kN
Limiting speed  1600r/min
Mass
Mass bearing unit  4.22kg
Mounting information
Attachment bolt diameterG 12.7mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo