Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYE 1 7/16 N-118

Dimensions
da 36.513mm
A 53.975mm
B 59.531mm
H 98.425mm
H1 47.625mm
H2 28.575mm
L 187.325mm
Jmax.149.225mm
Jmin.142.875mm
s 29.766mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 96.5kN
Limiting speed  6000r/min
Mass
Mass bearing unit  3.63kg
Mounting information
Attachment bolt diameterG 12.7mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo