Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYE 2 3/16 N

Dimensions
da 55.563mm
A 66.675mm
B 59.531mm
H 127mm
H1 63.5mm
H2 38.1mm
L 244.475mm
Jmax.203.2mm
Jmin.193.675mm
s 29.766mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 125kN
Limiting speed  3700r/min
Mass
Mass bearing unit  6.12kg
Mounting information
Attachment bolt diameterG 15.875mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo