Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYR 1 1/2 N-118

Dimensions
da 38.1mm
A 53.975mm
B 59.531mm
H 100.013mm
H1 47.625mm
H2 30.163mm
L 174.625mm
Jmax.139.7mm
Jmin.119.063mm
s 29.766mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 96.5kN
Limiting speed  6000r/min
Mass
Mass bearing unit  3.15kg
Mounting information
Attachment bolt diameterG 12.7mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo