Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYR 3 1/2

Dimensions
da 88.9mm
d2 130.175mm
A 80.963mm
A1 107.156mm
B 102.394mm
H 192.088mm
H1 95.25mm
H2 57.15mm
L 330.2mm
Jmax.282.575mm
Jmin.234.95mm
s 36.513mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 253kN
Limiting speed  2300r/min
Mass
Mass bearing unit  14.3kg
Mounting information
Attachment bolt diameterG 22.225mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo