Roller bearing pillow block units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SYR 3 11/16-18

Dimensions
da 93.662mm
d2 152.4mm
A 89.694mm
A1 121.047mm
B 116.681mm
H 213.519mm
H1 104.775mm
H2 63.5mm
L 361.95mm
Jmax.311.15mm
Jmin.254mm
s 41.275mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 311kN
Limiting speed  2200r/min
Mass
Mass bearing unit  20.2kg
Mounting information
Attachment bolt diameterG 25.4mm

For additional information about meaning and limitation of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo