Roller bearing round flanged units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYR 2 3/16-3

Dimensions
da 55.563mm
d2 82.55mm
A 60.325mm
A1 81.756mm
A3 23.813mm
A5 30.956mm
A6 19.05mm
B 79.375mm
a 3.175mm
J 161.925mm
L 196.85mm
N1 17.462mm
s 28.575mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 99.6kN
Limiting speed  1300r/min
Mass
Mass bearing unit  6.12kg
Mounting information
Attachment bolt diameterG 15.875mm

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo