Disc couplings, type KD

Contact SKF for sizes not listed in this table.

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

KD10-404

Dimensions
Shaft diameter
min. 64mm
max. 121mm
Other dimensions
A 298mm
B 270mm
CC 6mm
D 25mm
E 132mm
G 171mm
One hub reversed
B1 376mm
CL 113mm
Calculation data
Torque, continuous max.24.3kN·m
Speed, not balanced max.2600r/min
Speed, balanced max.4000r/min
Total WR2  1.13kg·m²
Axial capacity ±5.7mm
Mass
Mass disc coupling  87.5kg

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo